KTA19 Gas Low Emissions series

Picture
Power Range
350 kWe 60 Hz
Cylinder
19 litre 6 cylinder

The KTA19 Gas Low Emissions Series provides simple, high efficiency, lean burn natural gas engines. These gas g-drive engines are offered in standby applications that focus on extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. In addition, these Gas Low Emissions Series models meet EPA NSPS Certification and supply air fuel ratio control through Cummins ECMs, the complete Cummins Control System.

Features

Turbocharger: Cummins Turbo Technologies Turbocharger for increased power and fuel economy.

Applications: Standby applications offering extreme transient capability by picking up block load and meeting NFPA 110 requirements.

Combustion Technology: Lean burn Combustion, capable of satisfying emissions standards without the use of aftertreatment systems.

Ignition System: Altronic CD200 Ignition System, which can be easily adjusted when necessary.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking.

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Emissions

These highly efficient, EPA NSPS Certified engines are sold and operated in the US. Certified for stationary applications, NSPS regulations specifies a stationary application for emergency standby.

Specifications
No models available yet.

Specifications based on typical generator set output. For full specifications, view the PDF for a specific model above.

Warranty

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.