GTA855 Gas Series

Picture
Power Range
154 kWe 50Hz / 184 kWe - 247 kWe 60Hz
Cylinder
14 litre 6 cylinder

The GTA855 Gas Series supplies two power nodes and gas types within 14 liter spark ignited engines. These natural gas generator drives are offered in standby applications. This particular duty cycle focuses on extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running down to 800 BTU/ft^3, this series has the ability to run on fuels between 33MN (methane number) and natural gas including well-head and non-standard fuels.

Features

Turbocharger: Cummins Turbo Technologies Turbocharger for increased power and fuel economy.

Applications: Standby applications offering extreme transient capability by picking up block load and meeting NFPA 110 requirements.

Ignition System: Altronic CD200 Ignition System, which can be easily adjusted when necessary.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking. 

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Emissions

No Emissions Compliance 

Specifications
No models available yet.

Specifications based on typical generator set output. For full specifications, view the PDF for a specific model above.

Warranty

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.