Diesel S-Series

Picture
Power Range
40-66 kVA 50 Hz
Cylinder
3.8 litre 4 cylinder
Economic reliability.

 The S-Series is efficient, economic, reliable and is the latest addition to our family of light gensets. This series combines outstanding value and flexibility with G-Drive performance. The engine features a 12V electrical system, with CoolPac engine, mounted heavy duty air filter and 50 degrees Celsius radiator as standard.

Features

Cummins ‘S Series ‘ CoolPac, powered by Cummins ‘S Series‘ engines, are rated at 1500 RPM and conform to ISO 8528 specifications. The engines are radiator cooled, four stroke and multi-cylinder, conforming to BS 55514/ISO 3046. The scope of Supply includes :

  • Battery Charging Alternator
  • Bosch In-line fuel system with mechanical governor
  • Dual spin-on fuel filters
  • Lube oil filter
  • Turbocharger
  • Charge Air Cooler (CAC)
  • Dry type Air Cleaner
  • Coolant recovery bottle
  • Fuel pump shut-off coil with Temperature, Pressure & Magnetic Speed sensors
  • Flywheel and flywheel housing
  • CE compliant guarding
  • Oil drain valve

Integrated Design

CoolPac products are supplied fitted with cooling package and medium duty air cleaner for a complete power package. Each component has been has been specifically developed and rigorously tested for G-Drive products, ensuring high performance, durability and reliability.

Service and Support

G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Emissions

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-2 and Tier-3 products to the market - ahead of the regulatory deadline;
  • the first manufacturer to introduce EU Stage IIIA compliant generator-drive diesel engines to Europe;
  • the leader in innovative emissions solutions that focus predominantly on in-cylinder design improvements to eliminate most of the NOx, HC and PM before they are formed.

As a result, our diesel engines are not only very clean, but also retain all of their performance advantages without exhaust after treatment strategies that add cost and complicate maintenance for end users.

G-Drive Engines

  • Mid-range (1.3 - 9L) medium-horsepower engines (16 to 476 hp), providing the broadest Tier 3 range which further reduce Tier 2 NOx levels by 38%
  • Heavy duty (11 - 15L) 415 to 755 hp engines powering commercial operations
  • High-horsepower (19 - 78L) 675 to 3700 hp at both 1500 and 1800 rpm, designed to meet Tier 2/Stage II emissions requirements for electronics and diagnostics, base engine and turbocharging, power cylinder and fuel systems
Specifications
Hz: 60
Model rpm Hz Prime kVa Standby kVa Prime kWe Standby kWe Emissions PDF
S3.8-G10 1800 60 68.0 75.0 54.0 60.0 Non Regulated S3.8-G10.pdf
S3.8-G8 1800 60 45.0 50.0 36.0 40.0 Non Regulated S3.8-G8.pdf
S3.8-G9 1800 60 56.0 63.0 45.0 50.0 Non Regulated S3.8-G9.pdf
Hz: 50
Model rpm Hz Prime kVa Standby kVa Prime kWe Standby kWe Emissions PDF
S3.8-G4 1500 50 40.0 44.0 32.0 35.0 Non Regulated S3.8-G4.pdf
S3.8-G6 1500 50 50.0 55.0 40.0 44.0 Non Regulated S3.8-G6.pdf
S3.8-G7 1500 50 60.0 66.0 48.0 53.0 Non Regulated S3.8-G7.pdf

Specifications based on typical generator set output. For full specifications, view the PDF for a specific model above.

Warranty

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.