Diesel C-Series

Picture
Power Range
200-220 kVa 50 Hz / 180-200 kWe 60 Hz
Cylinder
8.3 litre 6 cylinder
Proven technology for reliable power.

Like the B-Series, C-Series engines have established an unrivalled reputation for reliability. Engines in the series incorporate features to reduce maintenance and enhance performance in order to meet the most demanding requirements of generator set operation.

Specification for the C-Series includes everything you would expect from G-Drive’s B-Series but at 8.3 litres and with a six-cylinder envelope the C-Series delivers greater power at standby, prime and base.

Features

Coolpac Integrated Design - Supplied with cooling package and air cleaner kit for a complete power package.

Single Poly Vee belt drive for fan, alternator and water pump, with self-tensioning idler for minimum maintenance.

Inline-type Bosch P-Series pump operates at high injection pressures for cleaner combustion and lower emissions.

Spin-on fuel filter and full-flow lubricating oil filter.

Top mounted Holset HX40W turbo-charger for increased power, fuel economy, and lower smoke and noise levels.

Service and Support - G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Emissions

Non-regulated.

Specifications
Hz: 50
Model rpm Hz Prime kVa Standby kVa Prime kWe Standby kWe Emissions PDF
6CTA8.3-G2 1500 50 182.0 200.0 146.0 160.0 Non Regulated 6CTA8.3-G2.pdf
6CTAA8.3-G7 1500 50 200.0 220.0 160.0 176.0 Non Regulated
Hz: 60
Model rpm Hz Prime kVa Standby kVa Prime kWe Standby kWe Emissions PDF
6CTA8.3-G2 1800 60 200.0 219.0 160.0 175.0 Non Regulated 6CTA8.3-G2.pdf
6CTAA8.3-G7 1800 60 228.0 250.0 182.0 200.0 Non Regulated

Specifications based on typical generator set output. For full specifications, view the PDF for a specific model above.

Warranty

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.