G-Drives: 320-500 kWe

Select an engine range:

Premium performance.From a series that is service-proven through millions of hours of operation in some of the world's most demanding applications, the NT855 has been engineered to handle higher injection pressures, with redesigned overhead arrangement, pistons, crankshaft and camshaft. A gear...
Optimal performance at varying load demands.The QSX15 incorporates Cummins proven technology enablers to meet EPA Tier 4 Interim and EU Stage IIIA low emissions standards. The QSX15 achieves these very low emission levels by using our proven cooled Exhaust Gas Recirculation (EGR) and Cummins...
High performance for tough applications.The QSZ13 engine was developed using Cummins unique in-house capability, adapting core technologies in electronics, fuel systems, turbo charging, filtration, and emissions. The QSZ13 engine has low derating thresholds for temperature...
A revolution in diesel power generation. Providing uncompromising power and efficiency in a compact package, the QSX15-Series is the first heavy-duty diesel engine with 24-valve dual overhead camshaft technology. Using 30% fewer parts than comparable diesels, it has been engineered to...
Outstanding durability.As one of the most durable, heavy-duty diesel engines on the market, the KTA19’s six-cylinder, in-line configuration delivers excellent combustion efficiency and fuel economy, whilst its added insulation features provide more even coolant flow and better temperature control....