G-Drives: 0-300 kWe

Select an engine range:

This Gas Low Emissions Series provides various 14 liter engines based on your power generation needs. Our continuous applications deliver extreme durability, long life, and dependability, while our standby applications supply unmatched transient capability through the ability to pick up block load...
The GTA855 Gas Series supplies two power nodes and gas types within 14 liter spark ignited engines. These natural gas generator drives are offered in standby applications. This particular duty cycle focuses on extreme transient capability by picking up block load and meeting NFPA 110 requirements....
This small, natural gas engine offers low emissions while simultaneously providing world-class durability and reliability.  Available in the continuous duty cycle, the light gas g-drive engine provides an economical solution for gas applications. Offering the flexibility to run on fuels...
World-class durability and reliability back these small and light spark ignited engines. This gas g-drive series offers integrated designs in both standby and continuous applications. While our continuous gas engines guarantee continuous run time, our standby engines offer extreme transient...
Slightly larger than the G5.9 Gas Series, these natural gas engines provide low emissions in combination with world-class durability and reliability. Two frequencies available in the continuous duty cycle provide you with an economical solution for gas applications. While the G8.3 Gas Low Emissions...
Much like the GTA5.9 Gas Series, these light GTA8.3 spark ignited engines deliver world-class durability and reliability. Offering designs in both standby and continuous applications, these engines are fully integrated to meet your power needs. Our continuous gas engines guarantee continuous...