G-Drives: 0-300 kWe

Select an engine range:

Quieter efficiency.The X-Series has all the strength and reliability the genset industry has come to expect from the G-Drive range but in a smaller, lighter and more economical package. With direct fuel injection for a cleaner, quieter and more fuel efficient performance, a highly compact envelope...
Proven technology for reliable power.Like the B-Series, C-Series engines have established an unrivalled reputation for reliability. Engines in the series incorporate features to reduce maintenance and enhance performance in order to meet the most demanding requirements of generator set operation....
Power with intelligence.Offering outstanding power performance, this series can handle the toughest work conditions, delivering better fuel economy, better cold starting capability and lower operational noise.Features include a High-Pressure Common Rail (HPCR) fuel system for strong performance,...
The QSL9 incorporates Cummins proven technology enablers to meet EPA Tier 4 and EU Stage IIIA low emissions standards.The QSL9 achieves these very low emission standards by using our proven cooled Exhaust Gas Recirculation (EGR) and aftertreatment systems.  Both systems have been developed for...
The B3.3 has all the strength and reliability the genset industry has come to expect from the B Series range but in a smaller, lighter and more economical package. The B3.3  incorporates Cummins proven technology enablers to meet EPA Tier 4 Interim low emissions standards and features indirect...
Economic reliability. The S-Series is efficient, economic, reliable and is the latest addition to our family of light gensets. This series combines outstanding value and flexibility with G-Drive performance. The engine features a 12V electrical system, with CoolPac engine, mounted heavy duty...
Small engines - big possibilities.Small, light and economical, our B-Series engines include a direct fuel injection for a cleaner, quieter, more fuel-efficient performance and offer outstanding value in terms of installation, simplicity and servicing, with valve clearance checks not required until...
The QSB Series incorporates Cummins proven technology enablers to meet EPA Tier 4 and EU Stage IIIA low emissions standards.The QSB Series achieves these very low emission standards by using our proven cooled Exhaust Gas Recirculation (EGR) and aftertreatment systems.  Both systems have been...
A powerful performer. With greater engine manipulation capabilities, the QSB-Series is one of the cleanest on the market, reaching EPA T3/EU Stage IIIA at both 1500rpm and 1800rpm. These new Quantum system engines, featuring a common rail fuel system, combine proven full-authority electronic...